lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
66453200
MÄDLER
Drive Element
Parts for Operating
Gear Lever Handles
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/bedienteile/griffstangen/dr_kk_3192_m_gs.prj},{NB=66453200},{ARTNR=66453200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt, blau passiviert},{MAT=Kunststoff Duroplast PF31 schwarz glänzend, Schaft / Bolzen: Stahl verzinkt, blau passiviert},{D1=32},{D2=M8},{D3=13},{L1=13},{L2=48.0},{L3=19},{GEW=62},{DD2=8},{CTN=84879090},{SW=4},{SWT=4.5}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
MÄDLER
Description
MAE-DR-KUK_3192-KST - Revolving Ball Knobs 3192 with Gear Lever Handle
Bill of material
66453200
ARTNR
Product No.
66453200
66453200
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel zinc-plated, blue passivated
MAT
Material
Plastic Duroplast PF31, black, glossy finish, Shaft / Bolt: Steel, zinc-plated
D1
d1
32
32
mm
D2
d2
M8
M8
mm
D3
d3
13
13
mm
L1
l1
13
13
mm
L2
l2
48.0
48.0
mm
L3
l3
19
19
mm
GEW
Weight
62
62
g
CTN
Customs tariff number
84879090
SW
4
4
mm
SWT
4.5
4.5
mm