lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
66577810
MÄDLER
Drive Element
Parts for Operating
Klemmhebel
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/bedienteile/klemmhebel/v_kh_300_ausf_g_ag.prj},{NB=66577810},{ARTNR=66577810},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Zink-Druckguss schwarz},{MAT=Griffkörper: Zink-Druckguss, kunststoffbeschichtet schwarz, Gewindeeinsatz / Halteschraube: Stahl 5.8 brüniert},{AUSF=G: mit Außengewinde},{L1=63},{L2=20},{D1=M6},{D3=13.5},{D4=17.5},{H1=31.0},{H2=6.5},{H3=45},{H4=4.0},{GEW=81},{DD1=6},{R=0.35},{CTN=84879090},{T=11.0},{DK=8.5},{DKT=2.00},{K=5},{TT=2.9},{TD1=4.430},{TD2=3.191},{TC=0.25},{D1H13=9.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 30
HELP_VARIABLE
Company
MÄDLER
Description
MAE-VKH-300-G-AG - Adjustable Clamping Levers 300, Version G with external Thread, disengaged by pulling
Bill of material
66577810
ARTNR
Product No.
66577810
66577810
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Zinc die-cast black
MAT
Material
Handle: zinc die-cast, plastic coated, black, Threaded stud / Locking Screw: Steel 5.8, black oxide finish
AUSF
Version
G: with External Thread
L1
l1
63
63
mm
L2
l2
20
20
mm
D1
d1
M6
M6
mm
D3
d3
13.5
13.5
mm
D4
d4
17.5
17.5
mm
H1
h1
31.0
31.0
mm
H2
h2
6.5
6.5
mm
H3
h3
45
45
mm
H4
h4
4.0
4.0
mm
GEW
Weight
81
81
g
CTN
Customs tariff number
84879090