lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
66186330
MÄDLER
Drive Element
Parts for Operating
Star Grips
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/bedienteile/sterngriffe/stgschr_ae_din6336_ausf_st_u_gv.prj},{NB=66186330},{ARTNR=66186330},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff Thermoplast (Polyamid PA),schwarz matt, eingespritzter Gewindestift aus Stahl verzinkt, blau chromatiert},{AUSF=ST},{D1=63},{D2=M12},{L=30},{D3=20},{H1=40},{H2=21},{GEW=91},{DD2=12},{CTN=39263000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 34
HELP_VARIABLE
Company
MÄDLER
Description
DIN6336-STGR-SCHR-ST-GV - Star Knob Screws ST and GV, similar to DIN 6336, Thermoplast
Bill of material
66186330
ARTNR
Product No.
66186330
66186330
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic black
MAT
Material
Plastic Thermoplast (Polyamide PA), black matt, Threaded bolt from steel zinc-plated, chromated blue
Plastic Thermoplast (Polyamide PA), black matt, Threaded bolt from steel zinc-plated, chromated blue
AUSF
Version
ST
ST
D1
d1
63
63
mm
D2
d2
M12
M12
mm
L
l
30
30
mm
D3
d3
20
20
mm
H1
h1
40
40
mm
H2
h2
21
21
mm
GEW
Weight
91
91
g
CTN
Customs tariff number
39263000