lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
64577020
MÄDLER
Drive Element
DIN Parts
DIN-Standard 103
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/din_teile/din103/ebf_fm_din103_2-gg_gg25.prj},{NB=Tr. 20x8 P4 RH-64577020},{ARTNR=64577020},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Grauguss GG25},{HW=Reibwertvergleich siehe Katalogseite.},{ISO=Tr. 20x8 P4 RH},{D1=30},{D2=58},{D3=45},{D4=7},{L=22},{L1=8},{L2=12},{GEW=0.17},{ARTNR1=64470130},{ARTNR2=64470230},{TYP=0},{NDM=20},{P=4},{CTN=73181900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
MÄDLER
Description
DIN103-EBF-FLM-2GG-GG25 - Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Grey cast iron GG25, Double-thread, right hand
Bill of material
64577020
ARTNR
Product No.
64577020
64577020
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron
MAT
Material
Grey cast iron GG25
HW
Note
See catalogue page for friction coefficient comparison.
ISO
Trapezoidal Thread d
Tr. 20x8 P4 RH
Tr. 20x8 P4 RH
D1
D1 - h9
30
30
mm
D2
D2 - DIN ISO 2768-m
58
58
mm
D3
D3 - DIN ISO 2768-m
45
45
mm
D4
6 x D4 - DIN ISO 2768-m
7
7
mm
L
L - DIN ISO 2768-m
22
22
mm
L1
L1 - DIN ISO 2768-m
8
8
mm
L2
L2 - DIN ISO 2768-m
12
12
mm
GEW
Weight
0.17
0.17
kg
ARTNR1
Product No. Cardan Adapter KARA
64470130
64470130
ARTNR2
Product No. Adapter Console KONA
64470230
64470230
CTN
Customs tariff number
73181900