??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 28
HELP_VARIABLE
Company
MÄDLER
Description
DIN-ISO-12240.1-K-G - Spherical Bearings DIN ISO 12240-1 (DIN 648), Series K, Version G, re-lubricateable
Bill of material
63324000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
HW
Note
AUSF
Version
D
d - H7
mm
B
B -0.1
mm
C
C -0.3
mm
DH6
D - h6
mm
D1
d1
mm
KW
α - Tilting angle
Grad
TZD
Load Rating dyn. C
kN
TZS
Load Rating stat. C0
kN
DZ
Speed n max.
1/min
GEW
Weight
g
CTN
Customs tariff number
84833038