lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
10599351
MÄDLER
Drive Element
DIN Parts
DIN-Standard 606
Single-Strand Roller Chains with fastening elements
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/din_teile/din606/einfach_rk_m_befestigungselementen/fvg_m2_diniso606_rf.prj},{NB=0_10599351},{DINISONR=08 B-1},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{HW=* Die gekennzeichneten Maße sind nicht Bestandteil der DIN und können geringfügig abweichen.},{AUSF=Federverschlussglied M2 mit breiten Flachlaschen, rostfrei},{EOB=0},{P=12.700},{H5=13.0},{G=17.9},{D4=4.5},{B=23.2},{S=1.6},{B3=11.43},{GEW=18.0},{ARTNR1=10599352},{RD=8.51},{BD=4.45},{B1=7.75},{B2=11.30},{B4=17.0},{B7=3.9},{H3=10.92},{WF=0.80},{BDF=3.5},{TN=bo_fvg_m_b_e_fl_rf_08},{CTN=73151900},{PPATH=fvg_m_b_fl_iso606-m2_rf_sbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
MÄDLER
Description
DIN ISO 606-E-RK-FVG-FL-M2-RF - Connecting Links M2 with Spring Clip, with Wide Straight Attachments Similar to DIN ISO 606, Stainless Steel 1.4301 (AISI 304)
Bill of material
10599351
DINISONR
DIN ISO-No.
08 B-1
08 B-1
ARTNR
Product No.
10599351
10599351
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
HW
Note
* The marked dimensions are not listed in the DIN and may vary a little.
* The marked dimensions are not listed in the DIN and may vary a little.
AUSF
Version
Connecting Link M2 with Wide Straight Attachments, Stainless
EOB
One-Sided / Two-Sided
One-Sided
Two-Sided
One-Sided
Two-Sided
P
p
12.700
12.700
mm
H5
h5
13.0
13.0
mm
G
G*
17.9
17.9
mm
D4
d4
4.5
4.5
mm
B
B*
23.2
23.2
mm
S
s min.*
1.6
1.6
mm
B3
b3 - min. width between outer Plates
11.43
11.43
mm
GEW
Weight
18.0
18.0
g
CTN
Customs tariff number
73151900