lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
12700000GL
MÄDLER
Drive Element
DIN Parts
DIN-Standard 606
Double-Strand Roller Chains
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/din_teile/din606/zweifachrollenketten/z_rk_n_din606_gl.prj},{NB=12700000GL},{DINISONR=12 B-2-GL},{ARTNR=12700000GL},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{BZ=Zweifach-Rollenkette ähnlich DIN ISO 606 (ex DIN 8187), mit geraden Laschen},{PB1=19,05 x 11,68},{ZOLL=3/4 x 7/16},{P=19.050},{B1=11.68},{H3=16.0},{LS1=1.85},{LS2=1.85},{RD=12.07},{BD=5.72},{B5=42.0},{PT=19.46},{B7=4.6},{BK=57.8},{GEW=2.62},{LS=1.85},{S1=3.95},{SZL=0.065},{TN=dummy_z_rk_gl_12},{CTN=73151190},{PPATH=z_rk_n_din606_gl_sbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
MÄDLER
Description
DIN ISO 606-Z-RK-GL-ST - Double-Strand Roller Chains Similar to DIN ISO 606 (ex DIN 8187), with Straight Plates
Bill of material
12700000GL
DINISONR
DIN ISO-No.
12 B-2-GL
12 B-2-GL
ARTNR
Product No.
12700000GL
12700000GL
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Special chain steels
BZ
Designation
Double-Strand Roller Chain Similar to DIN ISO 606 (ex DIN 8187), with Straight Plates
PB1
p x b1 min. - Pitch x Inner Width
19,05 x 11,68
19,05 x 11,68
mm
ZOLL
p x b1 min. - Pitch x Inner Width
3/4 x 7/16
3/4 x 7/16
Zoll
P
p - Pitch
19.050
19.050
mm
B1
b1 min. - Inner Width
11.68
11.68
mm
H3
h max. - Plate Height
16.0
16.0
mm
LS1
max. s1
1.85
1.85
mm
LS2
max. s2
1.85
1.85
mm
RD
d1 - Roller-Ø
12.07
12.07
mm
BD
d2 - Bolt-Ø
5.72
5.72
mm
B5
b5 - Width over pin
42.0
42.0
mm
PT
Pt - Transverse Pitch
19.46
19.46
mm
B7
b7 1) - Projection over Link - Maximum values at the connecting link
4.6
4.6
mm
BK
min. Breaking Load
57.8
57.8
kN
GEW
Weight
2.62
2.62
kg
CTN
Customs tariff number
73151190