lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
65313220A2
MÄDLER
Drive Element
DIN Parts
DIN-Standard 94
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/din_teile/din94/splint_rf.prj},{NB=65313220A2},{ARTNR=65313220A2},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl A2},{NG=3.2},{L=20},{D1=2.9},{A=1.60},{B=6.4},{C=5.8},{EFS= 11 - 14},{EFB= 9 - 12},{GEW=0.15000},{CTN=73182400},{WINKEL=115.0},{LL=3.20}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 62
HELP_VARIABLE
Company
MÄDLER
Description
DINISO1234-SPLINT-RF - Split Pins DIN EN ISO 1234 (formerly DIN 94), Stainless
Bill of material
65313220A2
ARTNR
Product No.
65313220A2
65313220A2
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless Steel A2
NG
Nominal size - Size of the mounting hole
3.2
3.2
L
Length l
20
20
mm
D1
d1 max.
2.9
2.9
mm
A
a min.
1.60
1.60
mm
B
b ≈
6.4
6.4
mm
C
c max.
5.8
5.8
mm
EFS
Fitting to screw size
11 - 14
11 - 14
EFB
suitable for bolts
9 - 12
9 - 12
GEW
Weight
0.15000
0.15000
kg/100
CTN
Customs tariff number
73182400