lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
17022600
MÄDLER
Drive Element
DIN Parts
ISO-Standard 13050
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/din_teile/iso13050/zrr_htd_3m_09.prj},{NB=17022600_(6)},{ARTNR=17022600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium ähnlich EN AW2017A, Bordscheiben Stahl verzinkt},{BZ=26-3M-09-1F},{PR=3M},{ZRB=9},{Z=26},{AUSF=1F},{AZ=24.07},{AB=28.0},{D=24.83},{ND=16.0},{B=12.8},{L=20.6},{VB=6},{FB=10.0},{BX=6},{GEW=18.6},{T=1},{ZTL=3},{ZB=1.9},{ZT=1.219},{X=0.028},{R1=0.927},{W=8},{R2=0.191},{BB=0.5},{KD=24.0},{ID=18.0},{CTN=84835080}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 26
HELP_VARIABLE
Company
MÄDLER
Description
ZRR-3M-BR09-AL - HTD Pulleys, Profile 3M, Timing Belt Width 9mm
Bill of material
17022600
ARTNR
Product No.
17022600
17022600
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Aluminium similar to EN AW2017A. Flanges zinc-plated steel
Aluminium similar to EN AW2017A. Flanges zinc-plated steel
BZ
Designation
26-3M-09-1F
26-3M-09-1F
PR
Profile
3M
ZRB
Timing Belt width
9
mm
Z
Number of teeth
26
26
AUSF
Version
1F
1F
AZ
Outside-Ø Pulley
24.07
24.07
mm
AB
Outside-Ø Flange
28.0
28.0
mm
D
d
24.83
24.83
mm
ND
16.0
16.0
mm
B
b
12.8
12.8
mm
L
20.6
20.6
mm
VB
B - Pilot Hole
6
6
mm
FB
B max. - finished bore
10.0
10.0
mm
BX
Bore B adjustable
mm
값 입력 BX
Bore B adjustable
mm
cm
inch
ft
확인
GEW
Weight
18.6
18.6
g
CTN
Customs tariff number
84835080