lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
17293000
MÄDLER
Drive Element
DIN Parts
ISO-Standard 13050
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/din_teile/iso13050/zw_htd_5m.prj},{NB=17293000},{ARTNR=17293000},{ARTNR1=16010211},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium ähnlich EN AW2017A},{Z=30},{DE=46.60},{L1=200},{L=200},{GEW=0.84},{ZTL=5},{ZB=3.25},{ZT=2.052},{X=0.081},{R1=1.438},{W=2},{R2=0.488},{CTN=84835080}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 37
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZW-5M-AL - Timing Bars, for Timing Belts Profile HTD, Profile 5M, Material Aluminium
Bill of material
17293000
ARTNR
Product No.
17293000
17293000
ARTNR1
Product No. matching flange
16010211
16010211
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Aluminium similar to EN AW2017A
BZ
Designation
30-5M-200-AL
30-5M-200-AL
Z
Number of teeth
30
30
DE
De
46.60
46.60
mm
L1
200
200
mm
L
200
200
mm
GEW
Weight
0.84
0.84
kg
CTN
Customs tariff number
84835080