lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
16460000
MÄDLER
Drive Element
DIN Parts
ISO-Standard 17396
Pulleys, Profile T
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/din_teile/iso17396/t-profil/zr_t-profil_mw_tpu.prj},{NB=16460000},{ARTNR=16460000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=Thermoplastisches Polyurethan (TPU) mit Stahlzugstrang},{PR=T10},{RB=16},{RL=100},{ZRK=1248},{T=10.0},{HT=2.5},{BETA=40°},{GEW=77},{PKL=16469900},{GH=4.5},{ZL=5.30},{R1=0.6},{R2=0.60},{CTN=39269097},{TEXT=Meterware aus TPU}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 16
HELP_VARIABLE
Company
MÄDLER
Description
MAE-MW-ZR-T-TPU - Open-Length Timing Belt from Thermoplastic Polyurethane (TPU), weldable, T Open-Length Timing Belts
Bill of material
16460000
ARTNR
Product No.
16460000
16460000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
Thermoplastic polyurethane (TPU), with steel tensile member
BZ
Designation
16 T10 open length made of TPU
16 T10 open length made of TPU
PR
Profile
T10
T10
RB
Timing Belt Width
16
16
mm
RL
max. Roller Length
100
100
m
ZRK
perm. Tensile Force for Belt 1) - Non-Welds. Welding reduces the permissible tensile force by 50%
1248
1248
N
T
t - Tooth pitch
10.0
10.0
mm
HT
ht - Tooth height
2.5
2.5
mm
HR
hr - Back height
2.0
2.0
mm
BETA
Angle β
40°
Grad
GEW
Weight
77
77
g/m
CTN
Customs tariff number
39269097