lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
16287033
MÄDLER
Drive Element
DIN Parts
ISO-Standard 17396
Pulleys, Profile T
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/din_teile/iso17396/t-profil/zr_t-profil_t5_32mm.prj},{NB=16287033},{ARTNR=16287033},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff transparent hell},{MAT=Gießpolyurethan (PU) mit Stahlzugstrang},{PR=T5},{RB=32},{WL=480},{ZZ=96},{GEW=38.88},{T=5},{HS=2.2},{HT=1.2},{BETA=40°},{ZL=2.65},{R1=0.4},{R2=0.4},{CTN=39269097}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 61
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZR-T5-BR32-PU - T-Timing Belt, Profile T5, Timing Belt Width 32mm
Bill of material
16287033
ARTNR
Product No.
16287033
16287033
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Transparent light-coloured plastic
MAT
Material
Cast polyurethane (PU), with steel tensile member
BZ
Designation
32 T5/480
32 T5/480
PR
Profile
T5
RB
Timing Belt Width
32
mm
WL
Effective length
480
480
mm
ZZ
Number of teeth
96
96
GEW
≈ Weight
38.88
38.88
g
CTN
Customs tariff number
39269097