lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
16052200
MÄDLER
Drive Element
DIN Parts
ISO-Standard 17396
Pulleys, Profile T
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/din_teile/iso17396/t-profil/zrr_t2-5_br6_aze.prj},{NB=16052200},{ARTNR=16052200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Polyacetal (Azetalharz) gespritzt, schwarz},{BZ=15 T2,5/22-2},{ZRB=6},{Z=22},{AZ=17.01},{AB=18.60},{ND=12},{NL=5.5},{D=17.51},{DI=0.0},{F=1},{B1=7.5},{L=15},{C=0.0},{B=4.0},{GEW=3.8},{ZTL=2},{OZB=1.83},{ZT=1.00},{R1=0.3},{R2=0.2},{CTN=84839089}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 20
HELP_VARIABLE
Company
MÄDLER
Description
ZRR-T2.5-BR6-AZE - T Pulleys with Metric Pitch T2,5 and 2 Flanges Made from Acetal Resin, Timing Belt Width 6mm
Bill of material
16052200
ARTNR
Product No.
16052200
16052200
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic black
MAT
Material
Polyacetal (acetal resin) injection moulded, black
BZ
Designation
15 T2,5/22-2
15 T2,5/22-2
ZRB
Timing Belt width
6
mm
Z
Number of teeth
22
22
AZ
Outside-Ø Pulley
17.01
17.01
mm
AB
Outside-Ø Flange
18.60
18.60
mm
ND
12
12
mm
NL
5.5
5.5
mm
D
d
17.51
17.51
mm
DI
Di
0.0
0.0
mm
F
1
mm
B1
b
7.5
mm
L
15
15
mm
C
c
0.0
0.0
mm
B
4.0
4.0
mm
GEW
Weight
3.8
3.8
g
CTN
Customs tariff number
84839089