Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
10588121
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRG, with hub, hardened
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krg_gehaertet_mit_nabe/krg_1-2x5-16.prj},{NB=10588121},{ARTNR=10588121},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=ISO 08 B-1},{AUSF=KRG},{Z=21},{DA=89.7},{D=85.22},{ND=68},{B=12},{L=28},{GEW=855},{RD=8.51},{B1=7.2},{C=1.3},{R3=13},{H=0},{CTN=84839089}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 29
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-KRG-08B-1 - Sprockets KRG with One-Sided Hub, ISO 08 B-1, Pitch 1/2 x 5/16“, Teeth induction hardened
Bill of material
10588121
ARTNR
Product No.
10588121
10588121
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45, Teeth induction hardened (approx. HRC 50)
DINISO
DIN ISO 606 - Designation
ISO 08 B-1
AUSF
Version
KRG
Z
Number of teeth
21
21
DA
da
89.7
89.7
mm
D
d
85.22
85.22
mm
ND
68
68
mm
B
12
12
mm
L
28
28
mm
GEW
Weight
855
855
g
CTN
Customs tariff number
84839089