Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
10251700
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRK, plastic
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krk_kunststoff/krk_1-2x1-8.prj},{NB=10251700},{ARTNR=10251700},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=Polyacetal gespritzt},{DINISO=ISO 081},{AUSF=KRK},{Z=17},{DA=74.0},{D=69.11},{B=10},{ND=28},{L=18},{GEW=25},{RD=7.75},{B1=3},{C=1.3},{R3=13},{CTN=84839089}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KRK-ISO081-KST - Sprockets KRK Made from Polyacetal Resin with One-Sided Hub, Die Cast, ISO 081, Pitch 1/2 x 1/8“
Bill of material
10251700
ARTNR
Product No.
10251700
10251700
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
White plastic
MAT
Material
Polyacetal die cast
DINISO
DIN ISO 606 - Designation
ISO 081
AUSF
Version
KRK
Z
Number of teeth
17
17
DA
da
74.0
74.0
mm
D
d
69.11
69.11
mm
B
10
10
mm
ND
28
28
mm
L
18
18
mm
GEW
Weight
25
25
g
CTN
Customs tariff number
84839089