Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
14090165
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRS, with hub
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krs_mit_nabe/adapter_f_taperb.prj},{NB=14090165},{ARTNR=14090165},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Grauguss GG25},{HW=* Sonder-Nutgröße},{SPB=1615},{DA=70},{L=38},{BXH=10 x 8},{T1=4.0},{T2=4.3},{DNMINST=95},{DNMINGG=115},{GEW=0.38},{AUSF=1.000},{AT=57.0},{D2=57.15},{S1=9.525},{SS1=7.9},{S2=9.8},{T=14.5},{ZS1=0},{ZS2=0.0},{ZT1=0},{ZT2=0.000},{GS3=0},{GS4=0.000},{GT3=0},{GT4=0},{GT5=0},{GS5=0.0},{B=10},{H=8},{S=1.5},{CTN=84839089}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ADAPTER-TL-GG25 - Adapter für Taper-Spannbuchsen, GG25
Bill of material
14090165
ARTNR
Product No.
14090165
14090165
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron
MAT
Material
Grey cast iron GG25
HW
Note
* Special keyway size
* Special keyway size
SPB
for Taper-Bush
1615
1615
DA
da
70
70
mm
L
38
38
mm
BXH
b x h*
10 x 8
10 x 8
mm
T1
t1 *
4.0
4.0
mm
T2
t2 *
4.3
4.3
mm
DNMINST
Ø-DN min. - Steel
95
95
mm
DNMINGG
Ø-DN min. - gray cast Iron
115
115
mm
GEW
Weight
0.38
0.38
kg
CTN
Customs tariff number
84839089