Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
10777124
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Sprockets KRT with One-Sided Hub, for Taper Bushes
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krt_taper/krt_3-4x7-16.prj},{NB=10777124},{ARTNR=10777124},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, nicht gehärtet},{DINISO=ISO 12 B-1},{AUSF=KRT},{Z=24},{DA=153.9},{D=145.94},{ND=108},{L=45},{GEW=1.63},{SPB=2517},{AT=85.5},{RD=12.07},{B1=11.1},{C=2},{R3=19},{DZ=0},{D2=82.55},{S1=12.700},{SS1=10.5},{S2=13.0},{T=23.5},{DZ1=0},{H=0.0},{DZ2=0},{H1=0},{DZ3=0},{H2=0.0},{R4=0},{R5=0},{R6=0},{TYP=0},{CTN=84839089}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 25
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-KRT-12B-1 - Sprockets KRT with One-Sided Hub, for Taper Bushes, ISO 12 B-1, Pitch 3/4 x 7/16
Bill of material
10777124
ARTNR
Product No.
10777124
10777124
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
Steel
MAT
Material
Steel C45, not hardened
Steel C45, not hardened
DINISO
DIN ISO 606 - Designation
ISO 12 B-1
AUSF
Version
KRT
Z
Number of teeth
24
24
I5
DA
da
153.9
153.9
mm
D
d
145.94
145.94
mm
ND
108
108
mm
L
45
45
mm
GEW
Weight
1.63
1.63
kg
SPB
Taper-Bush
2517
2517
CTN
Customs tariff number
84839089