lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
62346000N
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Double-Split
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geteilt/get_klr_ausf_n.prj},{NB=62346000N},{ARTNR=62346000N},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45 brüniert, Schrauben mit Festigkeit 12.9},{D1=60},{D2=88},{R=94.0},{B=19},{SDIN912=M8 x 25},{BN=18},{T2=4.4},{GEW=431},{A=37.0},{T=9.0},{H=9.0},{J=15},{D3=6.65},{D4=8},{F1=1},{S=1.6},{TN=get_klr_typ_n_ob_st_60},{PPATH=get_klr_typ_n_sbl.prj},{CTN=84839089}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 28
HELP_VARIABLE
Company
MÄDLER
Description
MAE-GET-KLR-N - Shaft Collars, Clamp Collars, Double-Split - Type N, Steel black oxide finish and Stainless Steel
Bill of material
62346000N
ARTNR
Product No.
62346000N
62346000N
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
Steel
MAT
Material
Steel C45 black oxide finish, Screws with strength 12.9
Steel C45 black oxide finish, Screws with strength 12.9
D1
d1
60
60
mm
D2
d2
88
88
mm
R
R max.
94.0
94.0
mm
B
b - +0.08mm / -0.25mm
19
19
mm
SDIN912
Screws DIN 912
M8 x 25
M8 x 25
BN
bN
18
18
mm
T2
t2
4.4
4.4
mm
GEW
Weight
431
431
g
CTN
Customs tariff number
84839089