Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
77718050
MÄDLER
Drive Element
Idlers and Travel-Wheel Sytems RB/I
Double apparatus castors, with plate
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/laufraeder_und_radbloecke/doppelapparaterollen_platte/dp_apparolle_lr_pl.prj},{NB=77718050_0},{ARTNR=77718050},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Gabel: Stahlblech, verzinkt, Lauffläche: Thermoplastischer Gummi, grau. Radkörper: Kunststoff, verschraubt, Radlagerung: Kugellager},{AUSF=Lenkrolle mit Lochplatte, Radkörper mit Gummi-Bandage TPE, grau},{ROT=0},{D=50},{B=18},{H=75},{A=36},{R=61.0},{D1=6.2},{P=60},{P1=60},{M=46},{M1=46},{N=38},{N1=38},{TK=60},{GEW=0.34},{CTN=87169090},{BS=2.5},{AP=11.6},{BP=44.0},{LPO=20},{HG=45.0},{R1=8.0},{BP1=49},{PPATH=dp_apparolle_lr_pl_sbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
MÄDLER
Description
MAE-DP-AP-LR-PL - Apparatus castors, swivel castors with perforated plate, rubber bandage TPE, double swivel castor
Bill of material
77718050
ARTNR
Product No.
77718050
77718050
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Fork: sheet steel, galvanized, Tread: thermoplastic rubber, gray. Wheel center: plastic, screwed, Wheel bearing: ball bearing
AUSF
Version
Swivel castor with perforated plate, wheel body with rubber bandage TPE, grey
ROT
Rotation
Grad
D
50
50
mm
B
18
18
mm
H
75
75
mm
A
36
36
mm
R
61.0
61.0
mm
D1
d
6.2
6.2
mm
P
60
60
mm
P1
60
60
mm
M
46
46
mm
M1
46
46
mm
N
38
38
mm
N1
38
38
mm
TK
Load capacity
60
60
kg
GEW
Weight
0.34
0.34
kg
CTN
Customs tariff number
87169090