Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
48022184
MÄDLER
Drive Element
Idlers and Travel-Wheel Sytems RB/I
Travel-Wheel Systems and Geared Motors
Powered by
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성
CAD모델 선택
{maedler/antriebselemente/laufraeder_und_radbloecke/radbloecke_u_getriebemotoren/bolzenanschlussset_rb-1.prj},{NB=48022184},{ARTNR=48022184},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{HW=CAD-Modelle auf Anfrage.},{RBG=200},{W6=8},{W7=158},{DH8D9=21},{G=M10},{L=175},{H=20},{GEW=1.1},{CTN=84834021}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
MÄDLER
Description
MAE-BOLZENANSCHLUSS-SET - Accessories for Travel-Wheel Systems RB/I: Pin Connection Sets
Bill of material
48022184
ARTNR
Product No.
48022184
48022184
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel
HW
Note
CAD models on request.
RBG
Travel-Wheel Size
200
200
W6
W6 min.
8
8
mm
W7
W7 max.
158
158
mm
DH8D9
D - h8 / D9
21
21
mm
G
M10
M10
mm
L
175
175
mm
H
20
20
mm
GEW
Weight
1.1
1.1
kg
CTN
Customs tariff number
84834021