lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
61742000
MÄDLER
Drive Element
Linear Motion
Equipment
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/lineartechnik/zubehoer/sring_din471_fst.prj},{NB=61742000},{ARTNR=61742000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl phosphatiert},{MAT=Federstahl, phosphatiert und geölt},{ND=20},{S=1.2},{D3=18.5},{A=4.0},{B=2.6},{D5=2.0},{GEW=0.130},{TYP=1},{AA=5.20},{AB=0.85},{B1=0.852},{B2=1.069},{B3=1.523},{B4=4.85},{B5=0.00},{DD3=0.0},{ABR1=0.000},{R1=1.100},{R2=0.5},{R3=4.00},{H1=0.000},{D2=19.0},{D4=28.4},{TK=11.25},{BAB=5.20},{CTN=73182100}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 34
HELP_VARIABLE
Company
MÄDLER
Description
DIN 471-SR-FST - Retainer rings DIN 471 for shafts, Material feather steel phosphated
Bill of material
61742000
ARTNR
Product No.
61742000
61742000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Phosphated steel
MAT
Material
Spring steel, phosphated and oiled
ND
Nominal-Ø d1 * - shaft-Ø
20
20
mm
S
s
1.2
1.2
mm
D3
d3
18.5
18.5
mm
A
a
4.0
4.0
mm
B
b
2.6
2.6
mm
D5
d5
2.0
2.0
mm
GEW
Weight per 100 pieces
0.130
0.130
kg
CTN
Customs tariff number
73182100