Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
65511416R
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Nuts and Bolts for T-Slots according DIN
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/schrauben_muttern_fuer_t-nuten/mu_din508_rhombus.prj},{NB=65511416R},{ARTNR=65511416R},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Vergütungsstahl schwarz, Festigkeitsklasse 10},{HW=nach zurückgezogender Norm DIN 508},{AUSF=Rhombus-Form},{D=M14},{TN=16},{A=15.6},{E=25},{H=18.0},{K=9},{GEW=33},{DD=14},{F=2.5},{AA=17.50520},{CTN=73181900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 16
HELP_VARIABLE
Company
MÄDLER
Description
DIN508-MU-ROMBUS-10-SW - Nuts similar to DIN 508 for Tee Slots DIN 650, Rhombus Shape
Bill of material
65511416R
ARTNR
Product No.
65511416R
65511416R
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Tempered steel black, tensile strength 10
HW
Note
according to the old standard DIN 508
AUSF
Version
Rhombus form
D
d
M14
M14
mm
TN
for T-Slot
16
16
mm
A
a
15.6
15.6
mm
E
e
25
25
mm
H
h
18.0
18.0
mm
K
k
9
9
mm
GEW
Weight
33
33
g
CTN
Customs tariff number
73181900