Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
12600000W
MÄDLER
Drive Element
Roller Chains
Double-Strand Roller Chains
Double-Strand Roller Chains GT4 Winner DIN ISO 606 (formerly DIN 8187), Premium
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/rollenketten/zweifach-rollenketten/z-rk_gt4-winner_diniso606/z-rk_gt4-winner_iso606.prj},{NB=12600000W},{DINISONR=10 B-2},{ARTNR=12600000W},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{HW=-},{BZ=Premium-Zweifach-Rollenkette GT4 Winner nach DIN ISO 606 (ex DIN 8187)},{PB1=15,875 x 9,65},{ZOLL=5/8 x 3/8},{P=15.875},{B1=9.65},{B2=12.65},{RD=10.16},{BD=5.08},{B5=35.7},{PT=16.59},{B7=4.1},{BK=44.5},{GEW=1.82},{S1=3.81},{H3=14.70},{TYP1=0},{TN=dummy_z-rk_gt4_10_b2},{CTN=73151190},{PPATH=z-rk_gt4-winner_iso606_sbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
MÄDLER
Description
DIN ISO 606-Z-RK-GT4-ST - Double-Strand Roller Chains GT4 Winner DIN ISO 606 (formerly DIN 8187), Premium
Bill of material
12600000W
DINISONR
DIN ISO-No.
10 B-2
10 B-2
ARTNR
Product-No.
12600000W
12600000W
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Special chain steels
HW
Note
-
-
BZ
Designation
Premium double-strand roller chain GT4 Winner according to DIN ISO 606 (ex DIN 8187)
PB1
p x b1 min. - Pitch x Inner Width
15,875 x 9,65
15,875 x 9,65
mm
ZOLL
p x b1 min. - Pitch x Inner Width
5/8 x 3/8
5/8 x 3/8
Zoll
P
p - Pitch
15.875
15.875
mm
B1
b1 min. - Inner Width
9.65
9.65
mm
B2
b2 - Inner Width
12.65
12.65
mm
RD
d1 - Roller-Ø
10.16
10.16
mm
BD
d2 - Bolt-Ø
5.08
5.08
mm
B5
b5 - Width over pin
35.7
35.7
mm
PT
Pt - Transverse Pitch
16.59
16.59
mm
B7
b7 2) - Projection over Link - Maximum values at the connecting link
4.1
4.1
mm
BK
min. Breaking Load
44.5
44.5
kN
GEW
Weight
1.82
1.82
kg/m
CTN
Customs tariff number
73151190