Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
26002200
MÄDLER
Drive Element
Spur Gears
Spure Gear made from Brass
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/stirnzahnraeder_messing/stirnzr_ms58_m_0_3.prj},{NB=26002200},{ARTNR=26002200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Messing},{MAT=Messing Ms58 (2.0401)},{HW=Bis Zähnezahl 30 sind diese Räder über die Gesamtbreite verzahnt},{M=0.3},{Z=22},{B=5},{DA=7.2},{D=6.6},{NL=0},{ND=0},{BH7=2.0},{MD=0.49},{GEW=1.3},{R1=0.06},{OB=0.21},{UB=0.25},{CTN=84839089}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 17
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STZR-M0.3-MS58 - Spur Gears Made from Brass MS58, with One-Sided Hub, Module 0.3
Bill of material
26002200
ARTNR
Product No.
26002200
26002200
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Brass
MAT
Material
Brass Ms58 (2.0401)
HW
Note
p to a No. of Teeth of 30 the teeth run over the entire width of the gear
p to a No. of Teeth of 30 the teeth run over the entire width of the gear
M
Module
0.3
Z
Number of teeth
22
22
B
b
5
5
mm
DA
da
7.2
7.2
mm
D
d
6.6
6.6
mm
NL
0
0
mm
ND
0
0
mm
BH7
B - H7
2.0
2.0
mm
MD
perm. MT* - Basis of calculations see page 197
0.49
0.49
Ncm
GEW
Weight
1.3
1.3
g
CTN
Customs tariff number
84839089