카탈로그: MAKITECH
생성됨: 20.05.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MAKITECH
TYPE34-RG1N-100-1000
MAKITECH
Belgotch
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{makitech/belgotch/type34_ri_asmtab.prj},{NB=TYPE34-RG1N-100-1000BB_(250_Yes)},{CNSORDERNO=TYPE34-RG1N},{H=B},{T=B},{W=100},{W1=[100:500/1]},{L=1000},{A=250},{MP=Even when the length and width is changed in CAD data, size of motor will not be changed. Please note that there is a possibility that the motor is protruded from the conveyor width.},{VERS=14},{DU=B},{MF=A},{HEAD=A},{TAIL=A},{ELBOX=A},{MT=-},{VER=1},{PPATH=assemblies/type34_ri_asmtpl.prj},{TRANS=Yes}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
MAKITECH
Description
TYPE34-RG1N - Roller edge
Bill of material
TYPE34-RG1N-100-1000
CNSORDERNO
Part number
TYPE34-RG1N
H
Head
Roller edge
Roller
Roller edge
Roller
T
Tail
Roller edge
Roller
Roller edge
Roller
W
Width of belt (Nominal)
mm
값 입력 W
Width of belt (Nominal)
mm
cm
inch
ft
확인
L
Length
mm
값 입력 L
Length
mm
cm
inch
ft
확인
A
Position of drive unit
250
250
mm
RR
Return roller
No
DOF
Divided of frame
Without divide
CB
Connecting bracket
Without connecting
MP
* Protrusion of the motor
Even when the length and width is changed in CAD data, size of motor will not be changed. Please note that there is a possibility that the motor is protruded from the conveyor width.