카탈로그: MAXAIR
생성됨: 20.08.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MAXAIR
DCQ2A32-5D(0)asmtab
MAXAIR
zxyj
bxqg1
The thin cylinder
dcq2
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maxair/zxyj/bxqg1/dcq2/dcq2/dcq2_asmtab.prj},{NB=DCQ2A32-5D(0)asmtab},{MAGNET=},{MOUNT=A},{BORE=32},{STROKE=5},{METHOD=D},{METHOD1= 'D', 'Double acting', 'T', 'Single acting spring return type', 'S', 'Single acting spring press out type'},{BODY=},{SWITCH=},{NUMBER=},{LINE=},{L=7.0},{POS=0.000},{C=13},{D=16},{E=45},{H=8},{I=0},{K=14},{M=34.0},{N=5.5},{OA=0.0},{OB=0.0},{O1=9.0},{O2=7.0},{RA=0.0},{RB=0.0},{J=4.5},{T=0.0},{Z=14.0},{W=49.5},{B1=22.0},{C1=20.5},{H1=8.0},{L1=28.5},{MM=14.0},{X=23.5},{O=6.0},{R=10.0},{M1=34.0},{PPATH=assemblies/dcq2_asmtpl.prj},{PDF=PDF archive}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
MAXAIR
Description
DCQ2
Bill of material
DCQ2A32-5D(0)asmtab
MAGNET
magnet ring
Without magnetic
magnetic
Without magnetic
magnetic
MOUNT
Attachment type
Screw hole type at both ends
Basic type
Screw hole type at both ends
Basic type
BORE
Bore
32
32
STROKE
Stroke
5
10
15
20
25
30
35
40
45
50
75
100
5
10
15
20
25
30
35
40
45
50
75
100
METHOD
Action form
Double acting
Single acting spring return type
Single acting spring press out type
Double acting
Single acting spring return type
Single acting spring press out type
BODY
Body
Rod end internal thread
With cushion
Rod end external thread
Rod end external thread and cushion
Rod end internal thread
With cushion
Rod end external thread
Rod end external thread and cushion
SWITCH
magnetic switch
Without magnetic switch
Without magnetic switch
NUMBER
Number
LINE
Line
PORE
Pore
M5
M5
POS
Pos
PDF
PDF archive
PDF archive