MAFR302- 8A
MINDMAN
Air-units
F.R.Unit
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{mindman/air_units/f_r_unit/mafr302_asmtab.prj},{NB=MAFR302- 8A},{MODEL=MAFR302},{BF=},{PS=8A},{EM=},{BOWL=},{PG=},{DRAIN=},{DIRECTION=},{FE=},{BRACKET=},{SV=},{PT=},{PPATH=assemblies/mafr302_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
MINDMAN
Description
MAFR302 - F.R. unit
Bill of material
MAFR302- 8A
MODEL
Model
MAFR302
BF
Backflow Function
Blank:Standard
K:Backflow function
Blank:Standard
K:Backflow function
PS
Port Size
8A:1/4
10A:3/8
15A:1/2
8A:1/4
10A:3/8
15A:1/2
EM
Exhaust Mechanism
Blank:Relieving type
Q:Non-relieving type
Blank:Relieving type
Q:Non-relieving type
BOWL
Bowl
Blank:PC bowl
M:Metal bowl
N:Nylon bowl
Blank:PC bowl
M:Metal bowl
N:Nylon bowl
PG
Pressure Gauge/Pressure Switch
Blank:Pressure gauge (PG-20)
C:External pressure gauge (PG-40)+Gauge adapter set (A-MAR302)
A:Gauge adapter set (A-MAR302)
E1:MP41P-022
E2:MP41P-022-QD
E5:MP41P-042
E6:MP41P-042-QD
Blank:Pressure gauge (PG-20)
C:External pressure gauge (PG-40)+Gauge adapter set (A-MAR302)
A:Gauge adapter set (A-MAR302)
E1:MP41P-022
E2:MP41P-022-QD
E5:MP41P-042
E6:MP41P-042-QD
DRAIN
Drain
Blank:Semi-auto drain
D:auto drain valve(FMRF 300)
Blank:Semi-auto drain
D:auto drain valve(FMRF 300)
DIRECTION
Flow Direction
Blank: Left to right
R: Right to left
Blank: Left to right
R: Right to left
FE
Filter Element
Blank:5 um
40u:40 um
Blank:5 um
40u:40 um
BRACKET
Bracket
Blank: L type
B3: Z type
Blank: L type
B3: Z type
SV
Shutoff valve
Blank: Without
HR: MVHR-302-3H
1: MVHR-302S-3H-AC110
1L: MVHR-302S-3H-AC110-L
1E: MVHR-302S-3H-AC110-E
2: MVHR-302S-3H-AC220
2L: MVHR-302S-3H-AC220-L
2E: MVHR-302S-3H-AC220-E
4: MVHR-302S-3H-DC24
4L: MVHR-302S-3H-DC24-L
4E: MVHR-302S-3H-DC24-E
Blank: Without
HR: MVHR-302-3H
1: MVHR-302S-3H-AC110
1L: MVHR-302S-3H-AC110-L
1E: MVHR-302S-3H-AC110-E
2: MVHR-302S-3H-AC220
2L: MVHR-302S-3H-AC220-L
2E: MVHR-302S-3H-AC220-E
4: MVHR-302S-3H-DC24
4L: MVHR-302S-3H-DC24-L
4E: MVHR-302S-3H-DC24-E
PT
Port Thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Blank:Rc thread
G:G thread
NPT:NPT thread