E-TBS0401-55
Misumi
誘명꽣
볼 나사
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{misumi/metric/09_ball_screws/e_tbs04_asmtab.prj},{NB=E-TBS0401-55},{TYPE=E-TBS},{THRD=04},{LEAD=01},{L=55},{ALT1=},{ALT2=},{ALT3=},{ALT4=},{ALT5=},{C=0},{U=0},{ALT6=},{PPATH=e_tbs04/e_tbs04_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
Misumi
내용
E-TBS04 - Economical Rolled Ball Screw Shaft Diameter 4 Lead 1/2 Accuracy C7
BOM
E-TBS0401-55
PN
Part Number
E-TBS0401-55
THRD
Thread Dia.
04
mm
LEAD
Lead
01
02
01
02
L
L 1mm Increment
mm
값 입력 L
L 1mm Increment
mm
cm
inch
ft
확인
ALT1
Nut Direction
w/o RLC (Nut Direction)
with RLC (Nut Direction)
w/o RLC (Nut Direction)
with RLC (Nut Direction)
ALT2
Supports Additional Machining on Side Shaft Ends
w/o TFC (Supports Additional Machining on Side Shaft Ends)
with TFC (Supports Additional Machining on Side Shaft Ends)
w/o TFC (Supports Additional Machining on Side Shaft Ends)
with TFC (Supports Additional Machining on Side Shaft Ends)
ALT3
Fixed Side Wrench Flats Machining
w/o SZC (Fixed Side Wrench Flats Machining)
with SZC (Fixed Side Wrench Flats Machining)
w/o SZC (Fixed Side Wrench Flats Machining)
with SZC (Fixed Side Wrench Flats Machining)
ALT4
Fixed Side 1st Stage No Shaft End Processing
w/o NF (Fixed side 1st stage No shaft end processing)
with NF (Fixed side 1st stage No shaft end processing)
w/o NF (Fixed side 1st stage No shaft end processing)
with NF (Fixed side 1st stage No shaft end processing)
ALT5
Fixed Side Step (Large) Dimension Change
w/o CU ( Fixed Side Step (Large) Dimension Change )
with CU (Fixed Side Step (Large) Dimension Change)
w/o CU ( Fixed Side Step (Large) Dimension Change )
with CU (Fixed Side Step (Large) Dimension Change)
C
C 1mm Increment
mm
U
U 1mm Increment
mm
ALT6
No processing on the second set screw on the fixed side
w/o NU (No processing on the second set screw on the fixed side)
with NU (No processing on the second set screw on the fixed side)
w/o NU (No processing on the second set screw on the fixed side)
with NU (No processing on the second set screw on the fixed side)