FXHAR12-2-F17
Misumi
誘명꽣
캔틸레버 핀/힌지 핀/지점용 단붙이 나사
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{misumi/metric/13_cantilever_shafts/fxhar_asmtab.prj},{NB=FXHAR12-2-F17},{MAT=1},{ST=1},{NO=12},{D=12},{ALT7=},{YC=0.0},{Y=2},{ALT3=},{F=17},{MPITCH=1.25},{AA=5},{H=17},{W=14},{DD=11.5},{MM=1.15},{NN=4},{ALT1=},{ALT2=},{ALT5=},{FW=0},{ALT6=},{ALT4=},{RRING=12},{PPATH=fxhar/fxhar_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 15
HELP_VARIABLE
회사명
Misumi
내용
FXHAR, PFXHAR, SFXHAR - Cantilever Shafts - Bolt Mounted, Retaining Ring Groove -Hexagon Socket Type
BOM
FXHAR12-2-F17
PN
Part Number
FXHAR12-2-F17
FXHAR12-2-F17
TYPE
Type
FXHAR
MAT
Material
1045 Carbon Steel Equivalent
304 Stainless Steel
1045 Carbon Steel Equivalent
304 Stainless Steel
ST
Surface Treatment
Black Oxide
Electroless Nickel Plating
Black Oxide
Electroless Nickel Plating
NO
No.
12
12
D
Dg6
12
12
mm
ALT7
Y Dimension
w/o YC (Y Dimension)
with YC (Y Dimension)
w/o YC (Y Dimension)
with YC (Y Dimension)
YC
YC 0.1mm Increment
0.0
0.0
mm
Y
Y 1mm Increment
mm
값 입력 Y
Y 1mm Increment
mm
cm
inch
ft
확인
ALT3
Additional Inlay
w/o APC (Additional Inlay)
with APC (Additional Inlay)
w/o APC (Additional Inlay)
with APC (Additional Inlay)
F
F 1mm Increment
mm
값 입력 F
F 1mm Increment
mm
cm
inch
ft
확인
M
M Coarse Thread
M8
M8
H
17
17
mm
W
14
14
mm
DD
d Reference Dim.
11.5
11.5
mm
MM
m
1.15
1.15
mm
NN
n
4
4
mm
B1
6
6
mm
LL1
l1
5.5
5.5
mm
ALT1
Y Dimension Tolerance
w/o YKC (Y Dimension Tolerance)
with YKC (Y Dimension Tolerance)
w/o YKC (Y Dimension Tolerance)
with YKC (Y Dimension Tolerance)
ALT2
Four Wrench Flats
w/o WSC (Four Wrench Flats)
with WSC (Four Wrench Flats)
w/o WSC (Four Wrench Flats)
with WSC (Four Wrench Flats)
ALT5
Dimensions of Wrench Flats
w/o FW (Dimensions of Wrench Flats)
with FW (Dimensions of Wrench Flats)
w/o FW (Dimensions of Wrench Flats)
with FW (Dimensions of Wrench Flats)
FW
FW 1mm Increment
0
0
mm
ALT6
Additional Straight Slot Groove
w/o MM (Additional Straight Slot Groove)
with MM (Additional Straight Slot Groove)
w/o MM (Additional Straight Slot Groove)
with MM (Additional Straight Slot Groove)
ALT4
Retaining Ring Set
w/o SET (Retaining Ring Set)
with SET (Retaining Ring Set)
w/o SET (Retaining Ring Set)
with SET (Retaining Ring Set)