??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Misumi
Description
PXSR - Index Plungers - Switch Lever Type, Fine Thread
Bill of material
PXSR12
PN
Part No.
MATL
Material of Lever
1045 Carbon Steel
STL
Surface Treatment of Lever
Black Oxide
MATMB
Material of Main Body
1018 Carbon Steel
STMB
Surface Treatment of Main Body
Black Oxide
MATP
Material of Pin
1045 Carbon Steel
HARDP
Hardness of Pin
HV500~600
STP
Surface Treatment of Pin
Black Oxide
MATS
Material of Spring
304 Stainless Steel - WPB
MATLN
Material of Lock Nut
1018 Carbon Steel
STLN
Surface Treatment of Lock Nut
Black Oxide
M
D
mm
D1
mm
S
mm
B
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
SW1
mm
SW2
mm
A
mm
P
mm
R
mm
LOMIN
Load Min.
N
LOMAX
Load Max.
N