??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 12
HELP_VARIABLE
Company
Misumi
Description
BLIJ, BLIS - Spherical Balls - Inch Specification
Bill of material
BLIJ16
PN
Part No.
MAT
Material
C
Class
28
G
Gauge
+/-10 µm
HARD
Hardness
61~67HRC
SPEC
Specfication
JIS B1501
NO
No.
SD
Cal
FD
Fixed Diameter (Max.)
0.7 µm
S
Sphericity (Max.)
0.7 µm
SR
Surface Roughness (Max.)
0.05 µm
DS
Diametar Size Variation of the Lot (Max.)
1.4 µm