??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Misumi
Description
BMZAFP, BMZAFAP, G-BMZAFP, G-BMZAFAP - Manifold Blocks - Pneumatic (30 Square) -Horizontal Non-Through Hole- Pitch Configurable
Bill of material
BMZAFP3-Q1-G1-P20
PN
Part No.
MAT
Material
Aluminum Alloy
ST
Surface Treatment
STS
Screw Type Selection
MOP
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
NO
Number of Circuits
Q
Q (Rc (PT)/ M (Coarse)) Selection
G
G (Rc (PT)) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Total No. of Threads
A
30 mm
B
30 mm
E
20 mm
F
20 mm
X
7.5 mm
Y
7 mm
DD
d (Mounting Hole)
5.5 mm
D
D (Mounting Hole)
9.5 mm
HH
h (Mounting Hole)
5.5 mm
ALT
Reversed G Hole