??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Misumi
Description
BMZFP, BMZFMP, BMZFRP, G-BMZFP, G-BMZFMP, G-BMZFRP - Manifold Blocks for Hydraulic / Water Pressure (30x35 Square) -Horizontal Non-Through Hole- Pitch Configurable
Bill of material
BMZFP3-Q1-G1-P25
PN
Part No.
MAT
Material
ST
Surface Treatment
STS
Screw Type Selection
MOP
Max Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
NO
Number of Circuits
Q
Q (Rc (PT)) Selection
G
G (Rc (PT)) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Total No. of Threads
A
30 mm
B
35 mm
E
25 mm
F
22 mm
X
20 mm
Y
7 mm
DD
d (Mounting Hole)
6.6 mm
D
D (Mounting Hole)
11.0 mm
HH
h (Mounting Hole)
6.5 mm
ALT
Reversed G Hole