??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 5
HELP_VARIABLE
Company
Misumi
Description
SL-BMUFLRP, SH-BMUFLRP, SHD-BMUFLRP,SL-G-BMUFLRP, SH-G-BMUFLRP, SHD-G-BMUFLRP - Precision Cleaning Manifold Blocks - Hydraulic, Outlets 2 Sides, 2 Inlets, Configurable
Bill of material
SL-BMUFLRP3-Q2-R2-G2-K2-P35
PN
Part No.
MH
Mounting Hole Selection
CO
Cleaning Options
NO
No. of Circuits
Q
Q (Rc (PT)) Selection
R
R (Rc (PT)) Selection
G
G (Rc (PT)) Selection
K
K (Rc (PT)) Selection
P
P Pitch 1mm Increment
mm
Введите значение для P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Total No. of Threads
A
60 mm
B
60 mm
E
30 mm
F
30 mm
X
20 mm
Y
8 mm
DD
d (Mounting Hole)
8.5 mm
D
D (Mounting Hole)
14 mm
HH
h (Mounting Hole)
8.5 mm
M
M (Mounting Hole)
M8
D1
D1 (Mounting Hole)
11 mm
DD1
d1 (Mounting Hole)
6.8 mm
HH1
h1 (Mounting Hole)
6.5 mm