GFBL45A10-12-6060-100
Misumi
誘명꽣
알루미늄 프레임/프레임&브라켓
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{misumi/metric/38_al_extrusions_blackets/hfbl45a10_12_6060_asmtab.prj},{NB=GFBL45A10-12-6060-100},{MAT=G},{NO=6060},{L=100},{ALT1=},{FR1=60},{FR2=30},{N=1},{T=7.07},{AB1=42.5},{PPATH=hfbl45a10_12/hfbl45a10_12_6060_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
회사명
Misumi
내용
HFBL45A10_12_6060, HFBL45A10_12_60120, GFBL45A10_12_6060, GFBL45A10_12_60120 - Reinforced Frame Bracket 10 Series - Right angle45°
BOM
GFBL45A10-12-6060-100
PN
형번
GFBL45A10-12-6060-100
GFBL45A10-12-6060-100
MAT
재질
A6N01SS-T6
A6N01SS-T5
A6N01SS-T6
A6N01SS-T5
NO
No.
6060
6060
L
L지정 1mm단위
ALT1
적용볼트/너트를 세트
w/o Set of Applicable Bolt and Nut
with SET (Set of Applicable Bolt and Nut)
with SEU (Pre-Assembly Fitting Spring Nuts Set of Applicable Bolt and Nut)
with SEP (Post-Assembly Fitting Spring Nuts Set of Applicable Bolt and Nut)
with SST (Stainless Steel Set of Applicable Bolt and Nut)
with SSU (Pre-Assembly Fitting Spring Nuts Stainless Set of Applicable Bolt and Nut)
with SSP (Post-Assembly Fitting Spring Nuts Stainless Set of Applicable Bolt and Nut)
w/o Set of Applicable Bolt and Nut
with SET (Set of Applicable Bolt and Nut)
with SEU (Pre-Assembly Fitting Spring Nuts Set of Applicable Bolt and Nut)
with SEP (Post-Assembly Fitting Spring Nuts Set of Applicable Bolt and Nut)
with SST (Stainless Steel Set of Applicable Bolt and Nut)
with SSU (Pre-Assembly Fitting Spring Nuts Stainless Set of Applicable Bolt and Nut)
with SSP (Post-Assembly Fitting Spring Nuts Stainless Set of Applicable Bolt and Nut)