??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
C-SHHPSK - C-VALUE Stainless hinge - Brushed finishing - Round hole
Bill of material
C-SHHPSK6-2
PN
Part Number
NO
No.
NOH
No. of Hole on One Side
L
mm
W
mm
K
mm
P
mm
J
mm
S
mm
N
mm
T
2 mm
E
4 mm
R
4 mm
CR
7.5 mm
D
4 mm