??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 8
HELP_VARIABLE
Company
Misumi
Description
UWSUSD - Handles U-Shaped Type
Bill of material
UWSUSD120
PN
Part No.
TS
Type Selection
Standard Hole
MAT
Material
304 Stainless Steel
ST
Surface Treatment
Buffed Surface
L
mm
L1
L
mm
H
30 mm
HH
h
21.5 mm
T
3 mm
A
25 mm
D
25 mm
NDRILL
N Drill
0.0 mm
NC
N Countersink
0 mm
MASS
Mass
g