카탈로그: Motovario
생성됨: 14.04.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
TB090LIC411B520024X50FMDNBRA005STD
Motovario
Electric motors
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{motovario/motori_elettrici/motore_tb_asmtab.prj},{NB=TB090LIC411B520024X50FMDNBRA005STD},{GRX=5},{VERS=4},{VERS2=5},{TPOS=248.000},{SHRAV=90.500},{SUP=MV},{GRA=090L},{FCX='B5','B5','B14','B14','B3','B3','B10','B10','B11','B11','B35','B35','B34','B34'},{BISX1=<'AT','Senza Estremita'>,'24X50','24x50'},{BISX2=<'NO','No'>,'24X50','24x50'},{PPATH=../parts/motore/motore_t_tb_asmtpl.prj},{AC1=173},{AD1=129.5},{D1=24},{E1=50},{F1=8},{FF1=M8x19},{GA1=27},{LB1=273},{AX=140},{AAX=42},{ABX=172},{KX=10},{BX=125},{BBX=152},{CX=54},{HX=90},{KKX=13},{B5=12},{B14=11.5},{SB5=11},{SB14=M8},{MB5=165},{MB14=115},{TIP=TB},{SIGLA=-},{RAF=IC411},{FC=B5},{MOR=-},{FLA=200},{ALB=24X50},{BIS=NO},{DISP=NO},{ENCO=-},{TF=FM},{AF=D},{RF=NBR},{ACC=NO},{SER=-},{CVE=STD}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
Motovario
Description
TB - Electric Motor Self-braking three-phase series
Bill of material
TB090LIC411B520024X50FMDNBRA005STD
TIP
Type
TBS, TBH - Self Braking Three Phase
TBP-Self Braking Three Phase Premium Efficiency
TBP-SL-Three-Phase Self-Braking Premium Efficiency Self Power
TBS, TBH - Self Braking Three Phase
TBP-Self Braking Three Phase Premium Efficiency
TBP-SL-Three-Phase Self-Braking Premium Efficiency Self Power
SIGLA
-
-
GRA
Size
090L
090L
RAF
Cooling
IC411 Self Ventilated
IC416 Forced Ventilation
TEFC Self Ventialted
IC410 Not Ventilated
IC418 Not Ventilated - Ext. Ventilation
TENV Not Ventilated
IC411 Self Ventilated
IC416 Forced Ventilation
TEFC Self Ventialted
IC410 Not Ventilated
IC418 Not Ventilated - Ext. Ventilation
TENV Not Ventilated
FC
Motor execution
B5
B14
B3
B10
B11
B35
B34
B5
B14
B3
B10
B11
B35
B34
MOR
Terminal box cover position
-
-
FLA
Flange
200
160
200
160
ALB
Shaft (d*l)
24x50
19x40
24x50
19x40
BIS
Rear shaft (d*l)
No
24x50
No
24x50
DISP
Devices
No
Flywheel
Encoder
Fast Connection
No
Flywheel
Encoder
Fast Connection
ENCO
Encoder Type
-
-
TF
Brake
FM Direct Current
MS Alternating Current
ML Direct Current
FM Direct Current
MS Alternating Current
ML Direct Current
AF
Brake supply
Direct
Separate
Direct
Separate
RF
Rectifier
NBR Half-Wave
SBR Half-Wave-Rapid
DBR Full Wave
RSD Half-Wave Fast Braking
RRSD Half Wave Rel./Fast brake
NBR Half-Wave
SBR Half-Wave-Rapid
DBR Full Wave
RSD Half-Wave Fast Braking
RRSD Half Wave Rel./Fast brake
ACC
Accessories
No
Hand Release Lever Std Pos.1
Hand Release Lever Std Pos.2
Hand Release Lever Std Pos.3
Hand Release Lever Std Pos.4
Hand Release Lever Open Pos.1
Hand Release Lever Open Pos.2
Hand Release Lever Open Pos.3
Hand Release Lever Open Pos.4
No
Hand Release Lever Std Pos.1
Hand Release Lever Std Pos.2
Hand Release Lever Std Pos.3
Hand Release Lever Std Pos.4
Hand Release Lever Open Pos.1
Hand Release Lever Open Pos.2
Hand Release Lever Open Pos.3
Hand Release Lever Open Pos.4
COP
Terminal box cover
Aluminum - double box
SER
Forced ventilation
-
-
CVE
Fan cover
Standard
Rain cover
Textile cover
Standard
Rain cover
Textile cover