TPS080
NBK (Nabeya Bi-tech Kaisha)
klemmungen
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{nbk/klemmungen/tps.prj},{NB=TPS080_NBK},{ARTIKEL=TPS080},{ARTIKELNUM=TPS080},{ENDDVIS=ohne},{VERFUEGBARKEIT=standard},{AKTIV=J},{PDF1=PDF Massbild},{PDF2=PDF Montageanweisung},{PDF3=PDF Beschreibung},{GROESSE=80},{HALTEMOMENT=140},{DRUCK=5.5},{BDRUCKMAX=6.5},{RICHT=von vorne},{OW=80},{DD=175.0},{D1=80},{D2=58.0},{B=25.0},{B1=13.0},{B3=18.5},{LK1=164.0},{K1=9.0},{H1=3.8},{G3=5.3},{Z11=0},{LK2=70.0},{K2=9.0},{K=5},{H2=3.8},{G4=5.3},{G1=G1/8},{GG1=18.0},{H3=5.5},{G2=M5},{GG2=5.0},{H4=4.0},{B2=10.0},{R=80.0},{W1=30.0},{W2=0.0},{W3=15.0},{W4=22.5},{W44=22.5},{W5=45.0},{W6=0.0},{W77=90.0},{Z1=12},{Z2=8},{Z3=4},{SELEKTION=TPS},{ZZA=U},{ZZB=U},{ZZC=J},{HALTEMPLUS=},{KLEMTYP=TPS90}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
TPS passive pneumatic clamping for torque motors or for rotational axes(for round-shaft guides) - opened with pressure
Bill of material
TPS080
BESTELLNUM
item number clamping element
TPS080
TPS080
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
GROESSE
size of shaft
80
80
mm
HALTEMOMENT
static holding torque
140
140
N*m
DRUCK
opening pressure min.
5.5
5.5
bar
BDRUCKMAX
max. operating pressure
6.5
bar
RICHT
installation way
from front
OW
Klemmbreite
80
80
mm
DD
outer diameter
175.0
175.0
mm
D1
shaft diameter of collet
80
80
mm
D2
inside diameter / collet
58.0
58.0
mm
B
width
25.0
25.0
mm
B1
depth of D1
13.0
13.0
mm
LK1
diameter of mounting holes / casing
164.0
164.0
mm
H1
counter bore depth of mounting holes / casing
3.8
3.8
mm
G3
mounting holes / casing
5.3
5.3
mm
LK2
diameter of mounting holes / collet
70.0
70.0
mm
K
diameter of mounting holes
5
5
mm
H2
counter bore depth of mounting holes / collet
3.8
3.8
mm
G4
mounting holes / collet
5.3
5.3
mm
G1
air connection
G1/8
G2
air connection with counterbore for seal-ring
M5
M5
R
position of air connection
80.0
80.0
mm
W1
angle between mounting holes / casing
30.0
30.0
°
W2
angle between mounting holes / casing
0.0
0.0
°
W3
angle between air connection and mounting holes / casing
15.0
15.0
°
W4
angle offset dowel hole / collet
22.5
22.5
mm
W5
angle between mounting holes / collet
45.0
45.0
°
Z1
number of mounting holes / casing
12
12
mm
Z2
number of mounting holes / collet
8
8
mm