Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03195-2508030
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Ball lock pins
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/kugelsperrbolzen/03195.prj},{NB=03195-2508030},{GR=2},{D=25},{D1=8},{D2=8.75},{D3=14},{L=30},{L1=8},{L2=17.7},{H11=8},{F=38},{GEW=0.0219},{EAN=4059495034768},{TYP=1},{XA=23.0},{XB=8.7},{XC=0.5},{XD=0.5},{XE=3.3},{XF=16.0},{XG=0.3},{XH=1.8},{XI=2.0},{XJ=1.5},{XK=0.5},{XL=9.3},{XM=3.0},{XN=1.5},{XO=30.0},{XP=5.2},{XQ=2.0},{BEST=03195-2508030},{L5=38},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 23
HELP_VARIABLE
Company
norelem
Description
03195 - Locking pins
Bill of material
03195-2508030
BEST
Order No.
03195-2508030
03195-2508030
GR
Size
2
2
D
Diameter
25
25
mm
D1
Diameter
8
8
mm
D2
Height
8.75
8.75
mm
D3
Diameter
14
14
mm
L
Length
30
30
mm
L1
Length
8
8
mm
L2
Length
17.7
17.7
mm
L5
Length
38
38
H11
Receiving hole H11
8
8
mm
F
Shear force double-edged
38
38
max. kN
GEW
Approx. weight
0.0219
0.0219
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182900
EAN
EAN-Nr. norelem
4059495034768
4059495034768
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099