Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04756-0116
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Other clamps, accessories
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/sonstige_spanner_zubehoer/04756_asmtab.prj},{NB=04756-0116},{B=52},{D=16},{H=30.5},{H1=17.5},{S=5},{SW=6},{GEW=0.2179},{EAN=4059495494135},{TYP=4.0},{XA=33.0},{BEST=04756-0116},{MATERIAL=Stahl},{FORM=B},{B1=7},{B2=38},{B3=-},{B4=-},{D1=M5},{D2=M6},{D3=-},{L=96},{L1=11},{L2=30},{L3=7},{L4=38},{L5=-},{L6=-},{L7=-},{L8=-},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA},{XB=M5 (2x)},{XC=M6 (4x)},{IMPERIAL=MM},{PPATH=04756_schb.prj},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
norelem
Description
04756 - Clamping pin, steel or stainless steel with adapter plate
Bill of material
04756-0116
BEST
Order No.
04756-0116
04756-0116
MATERIAL
Main material
steel
steel
FORM
Form
B
B
B
width
52
mm
B1
distance
7
7
mm
B2
distance
38
38
mm
B3
distance
-
-
mm
B4
distance
-
-
mm
D
diameter
16
16
mm
D1
M5
D2
M6
M6
D3
-
-
H
height
30.5
30.5
mm
H1
height
17.5
17.5
mm
L
Length
96
96
mm
L1
distance
11
11
mm
L2
distance
30
mm
L3
distance
7
7
mm
L4
Abstnd
38
38
mm
L5
distance
-
-
mm
L6
distance
-
-
mm
L7
Abnstand
-
-
mm
L8
distance
-
-
mm
S
Thickness
5
mm
SW
width across flats
6
mm
GEW
Approx. weight
0.2179
0.2179
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495494135
4059495494135
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.