Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05785-05-03200
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/k1239_asmtab.prj},{NB=05785-05-032000},{LOCHBILD=3},{OG=65},{OH=90},{A=25.4},{A1=38},{A3=20.8},{A4=0.0},{B=12},{B1=6},{B2=14.7},{B3=8.7},{C=48.3},{C1=12.7},{C2=6.4},{D=6.7},{H=61.0},{L=173},{L1=71.6},{L2=39.1},{HANDKRAFT=150},{HALTEKRAFTF1=2000},{SPANNKRAFTF3=800},{SPANNKRAFTF4=1600},{GEW=0.2552},{EAN=4059495772400},{XA=8.000},{XB=63.000},{XC=161.073},{XD=70.811},{XE=0.000},{TYP=5.000},{TYP1=1.000},{TYP2=0.000},{TYP3=1.000},{TYP4=1.000},{TYP5=1.000},{TYP6=1.000},{TYP7=0.000},{TYP8=0},{TYP9=1},{BEST=05785-05-03200},{M=M8x63},{HALTEKRAFTF2=3200},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1239_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
norelem
Description
05785-05 - Toggle clamps horizontal with straight foot and adjustable clamping spindle
Bill of material
05785-05-03200
BEST
Order No.
05785-05-03200
05785-05-03200
LOCHBILD
Hole arrangement 1
3
3
POS
Position
closed
open
closed
open
°
OG
opening angle of handle
65
65
°
OH
opening angle of holding arm
90
90
°
A
distance
25.4
25.4
mm
A1
width
38
38
mm
A3
distance
20.8
20.8
mm
A4
distance
0.0
0.0
mm
B
width
12
12
mm
B1
width
6
6
mm
B2
width
14.7
14.7
mm
B3
width
8.7
8.7
mm
C
height
48.3
48.3
mm
C1
height
12.7
12.7
mm
C2
distance
6.4
6.4
mm
D
diameter
6.7
6.7
mm
H
height
61.0
61.0
mm
L
Length
173
173
mm
L1
Length
71.6
71.6
mm
L2
Length
39.1
39.1
mm
M
thread
M8x63
M8x63
mm
HANDKRAFT
hand force FH
150
150
N
HALTEKRAFTF1
Holding force F1
2000
2000
N
HALTEKRAFTF2
Holding force F2
3200
3200
N
SPANNKRAFTF3
Clamping force F3
800
800
N
SPANNKRAFTF4
Clamping force F4
1600
1600
N
GEW
Approx. weight
0.2552
0.2552
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
82057000
EAN
EAN-Nr. norelem
4059495772400
4059495772400
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.