Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05820-01-04000
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/k1270_asmtab.prj},{NB=05820-01-04000},{A=47.6},{A1=31.8},{A2=7.9},{B=65.7},{B1=49.2},{B2=49.2},{B3=65.7},{B5=4},{D=8.7},{D1=9.5},{H=57.4},{L=287.5},{L1=86.9},{L2=82.1},{L3=133.8},{T=33.0},{R=7.0},{ZUGKRAFT=4000},{HANDKRAFT=150},{GEW=0.6593},{EAN=4059495773582},{XA=0.000},{XB=1.500},{TYP=2.000},{TYP1=19},{TYP2=26},{TYP3=6},{TYP4=MIN},{BEST=05820-01-04000},{MATERIAL=Stahl},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
norelem
Description
05820-01 - Toggle clamps hook horizontal with catch plate
Bill of material
05820-01-04000
BEST
Order No.
05820-01-04000
05820-01-04000
MATERIAL
material
Stahl
Stahl
A
width
47.6
47.6
mm
A1
distance
31.8
31.8
mm
A2
distance
7.9
7.9
mm
B
width
65.7
65.7
mm
B1
distance
49.2
49.2
mm
B2
distance
49.2
49.2
mm
B3
distance
65.7
65.7
mm
B5
height
4
4
mm
D
diameter
8.7
8.7
mm
D1
diameter
9.5
9.5
mm
H
height
57.4
57.4
mm
L
Length
287.5
287.5
mm
L1
Length
86.9
86.9
mm
L2
Length
82.1
82.1
mm
L3
Clamping travel
133.8
133.8
mm
T
height
33.0
33.0
mm
R
Radius
7.0
7.0
mm
ZUGKRAFT
Pull force F1
4000
4000
N
HANDKRAFT
Hand force FH
150
150
N
GEW
Approx. weight
0.6593
0.6593
kg
BS
Description
정보
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
82057000
EAN
EAN-Nr. norelem
4059495773582
4059495773582
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.