Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06276-10-160162056
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Handwheels
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/handraeder/06276-10_asmtab.prj},{NB=06276-10-160162056},{D1=160},{D2=16},{D3=36},{L1=20},{L3=40},{H=17.8},{H2=8.0},{B3=5.0},{T=18.3},{GEW=0.4240},{EAN=4059495528137},{TYP=2},{TYP1=1},{NDM=6.000},{NDM1=8.000},{LSCH=16},{BEST=06276-10-160162056},{FARBE=silber},{FORM=B},{FORM1=Passbohrung mit Nut, mit Querbohrung },{D7=M 6},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{FILTER=KIPP,KIPP_USA,NORELEM,,BLOHM},{PPATH=06276-10_schb.prj},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 32
HELP_VARIABLE
Company
norelem
Description
06276-10 - 2-spoke handwheels, aluminium without grip
Bill of material
06276-10-160162056
BEST
Order No.
06276-10-160162056
06276-10-160162056
FARBE
Colour
silver
silver
FORM
Form
B
B
FORM1
Form
reamed hole with slot, with transverse bore
reamed hole with slot, with transverse bore
D1
Diameter
160
160
mm
D2
Diameter
16
16
mm
D3
Diameter
36
36
mm
D7
Diameter
M 6
M 6
mm
L1
Length
20
20
mm
L3
distance
40
40
mm
H
height
17.8
17.8
mm
H2
height
8.0
8.0
mm
B3
height
5.0
5.0
mm
T
height
18.3
18.3
mm
GEW
Approx. weight
0.4240
0.4240
kg
INFO
Technical Information
Info
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169951
EAN
EAN-Nr. norelem
4059495528137
4059495528137
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.