Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06830-83116
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Handwheels
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/handraeder/06830.prj},{NB=06830-83116},{BEST=06830-83116},{AUSF=Innengewinde},{D1=83},{D2=M 16},{D3=35},{D4=31.5},{H2=14.0},{L1=28},{L3=40.0},{GEW=0.3013},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059495136431},{FILTER=KIPP,NORELEM,KIPP_USA},{TAB=1},{NDM=16},{NDM1=0.0000},{TYP2=1},{TYP1=1},{TYP=A},{D2X=0.000},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
norelem
Description
06830 - Handwheels
Bill of material
06830-83116
BEST
Order No.
06830-83116
06830-83116
AUSF
version
Internal thread
Internal thread
D1
diameter
83
83
mm
D2
diameter
M 16
M 16
mm / inch
D3
diameter
35
35
mm
D4
diameter
31.5
31.5
mm
H2
height
14.0
14.0
mm
L1
height
28
28
mm
L3
height
40.0
40.0
mm
GEW
Approx. weight
0.3013
0.3013
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. norelem
4059495136431
4059495136431
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.