Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07131-06
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Torque grips, torque screws
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/drehmomentgriffe_drehmomentschrauben/07131.prj},{NB=07131-06},{BEST=07131-06},{D=M 6},{D1=25},{D2=4.7},{D3=2.5},{L=45},{L1=20},{L2=8},{L3=5},{F1=40},{F2=800},{GEW=0.0679},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495156668},{FILTER=NORELEM},{NDR=6},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
norelem
Description
07131 - Torque screws with slot coupling
Bill of material
07131-06
BEST
Order No.
07131-06
07131-06
D
thread
M 6
M 6
D1
diameter
25
mm
D2
diameter
4.7
4.7
mm
D3
diameter
2.5
2.5
mm
L
Length
45
mm
L1
Length
20
mm
L2
Length
8
mm
L3
Length
5
mm
F1
Minimum final pressure
40
N
F2
Maximum final pressure
800
800
N
GEW
Approx. weight
0.0679
0.0679
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. norelem
4059495156668
4059495156668
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.