Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06275-2140XCP
norelem
norelem inch
06000 inch
Handwheels, crank handles and screw-in grips - inch
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{norelem/norelem_inch/06000/handraeder_handkurbeln/06275_inch.prj},{NB=06275-2140XCP},{BEST=06275-2140XCP},{AUSF=fester Zylindergriff, Nabe ohne Nut},{D1=140},{D2=.500},{D3=34},{L1=19},{L3=34},{B3=0},{T=0.0},{GEW=0.5257},{GRIFF1=Ø21 x M 8 x 50},{GRIFF2=-},{ZEICHNUNG=Zeichnungsansichten},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059495551135},{FILTER=NORELEM,},{A=21.000},{TYP=1},{TYP1=2},{TAB=2},{TAB1=2},{D2X=0.500},{B=50.000},{Z=1},{IMPERIAL=INCH},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 42
HELP_VARIABLE
Company
norelem
Description
06275 inch - Handwheels disc aluminum
Bill of material
06275-2140XCP
BEST
Order No.
06275-2140XCP
06275-2140XCP
AUSF
version
fixed Cylindrical Grip, hub without slot
fixed Cylindrical Grip, hub without slot
D1
diameter
140
140
mm
D2
diameter
.500
.500
mm / inch
D3
diameter
34
34
mm
L1
Length
19
19
mm
L3
Length
34
34
mm
B3
width
0
mm
T
depth
0.0
mm
GEW
Approx. weight
0.5257
0.5257
kg
GRIFF1
fixed Cylindrical Grip
Ø21 x M 8 x 50
Ø21 x M 8 x 50
GRIFF2
Cylindrical Revolving Grip
-
-
ZEICHNUNG
Drawings
Drawing views
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169951
EAN
EAN-Nr. norelem
4059495551135
4059495551135
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.