Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
24005-440713
norelem
Systems and components for machine and plant construction
24000 Pillow block bearings Splined shafts, splined hubs Ball-type linear drives Bearing units Trapezoidal thread spindles, trapezoidal thread nuts
Trapezoidal thread spindles, trapezoidal thread nuts
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_24000/trapezgewindespindeln_muttern/24005.prj},{NB=24005-440713},{BEST=24005-440713},{AUSF=Rechtsgewinde},{DXP=Tr 44x7},{D1=63},{D2=95},{D3=78},{D4=8},{L=66},{L1=16},{L2=20},{GEW=1.5530},{BS=Infotext},{ROHS=No},{ZTN=74152900},{EAN=4059495448015},{NDM=44.0},{ST=7.000},{FILTER=NORELEM},{TYP=2},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 31
HELP_VARIABLE
Company
norelem
Description
24005 - Trapezoidal thread flange nuts single-start, RH or LH thread
Bill of material
24005-440713
BEST
Order No.
24005-440713
24005-440713
AUSF
version
right-hand thread
right-hand thread
DXP
thread
Tr 44x7
Tr 44x7
D1
Diameter
63
63
mm
D2
Diameter
95
95
mm
D3
Teilkreisdurchmesser
78
78
mm
D4
Diameter
8
8
mm
L
Length
66
66
mm
L1
width
16
16
mm
L2
distance
20
20
mm
GEW
Approx. weight
1.5530
1.5530
kg
BS
Description
정보
Infotext
ROHS
RoHS
No
ZTN
Customs tariff number
74152900
EAN
EAN-Nr. norelem
4059495448015
4059495448015
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.