Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27870-2352020
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Hinges
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/scharniere/27870_1_asmtab.prj},{NB=27870-23520200},{BEST=27870-2352020},{MATERIAL=Aluminium},{AUSF=rechts},{W=0},{A=72},{A1=20.0},{A2=20.0},{A3=36.0},{A4=36.0},{B=48},{B1=48},{B2=28},{D1=6.6},{D2=6},{D3=14},{H=9},{F1=0.50},{F2=0.250},{TRAG=1500},{GEW=0.0666},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=83021090},{EAN=4059495264134},{PSTOL=0.001},{TYP=2},{TAB=2.000},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{PPATH=27870_1_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
norelem
Description
27870 - Hinges aluminium, lift-off right
Bill of material
27870-2352020
BEST
Order No.
27870-2352020
27870-2352020
MATERIAL
Material
Aluminium
AUSF
version
right
W
Angle
°
A
Distance
72
72
mm
A1
Distance
20.0
20.0
mm
A2
Distance
20.0
20.0
mm
A3
Length
36.0
36.0
mm
A4
Length
36.0
36.0
mm
B
Width
48
mm
B1
Width
48
mm
B2
Width
28
mm
D1
Diameter
6.6
mm
D2
Diameter
6
mm
D3
Diameter
14
mm
H
height
9
mm
F1
F1 max. kN
0.50
0.50
kN
F2
F2 max. kN
0.250
0.250
kN
GEW
Approx. weight
0.0666
0.0666
kg
INFO
Technical Information
Info
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. norelem
4059495264134
4059495264134
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.