??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
norelem
Description
27879-10 - Hinges, steel, in-frame opening angle 110°
Bill of material
27879-10-50400
BEST
Order No.
MATERIAL
Material
Steel
FORM
Form
A
Width
50 mm
A1
Distance
32 mm
B
Length
40 mm
B1
Distance
20 mm
B2
Distance
16 mm
B3
Distance
10 mm
D
Diameter
6,2X14,2 mm
D1
Diameter
6,2X12,2 mm
S
Thickness
2 mm
GEW
Approx. weight
kg
BS
Description
情報
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.